??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
CX-03TPP-125-SW-TP13
Series
Chrome Hospital (CX)
Mounting Options
Stem/Plate Size
70mm x 95mm (TP13)
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Tread Type
Capacity
220 lbs
Caster Brake
Load Height
4 7/16 Inch
Swivel Radius
3 1/4 Inch
Wheel Bearing
Precision Ball
Thread Guard
Download CAD models
Previews
3D
Dimension
2D